

Marca: Hubbell Wiring Device-Kellems
ID de catálogo: SCH1
Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation
Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Catalog Number
SCH1
Color
Construction
Stamped
Cutout
1) Toggle
Item Type
Screw Mount
Material
Chrome
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
Orientation
Vertical Mount
Size
Standard
Specifications
Style
1-Toggle
Type
Toggle
UPC
883778200526
Display Size
Standard Sized
Size
Standard
Thickness
0.03
Weight
0.2 lb
Industry Standard(s)
UL Listed
Number of Gang(s)
1-Gang
Orientation
Vertical Mount
Carton Quantity
10