Wallplates and Boxes, Non-Metallic, 1- Gang, 1) Decorator Opening, Snap-On, White
Image of RCW1W Wallplates and Boxes, Non-Metallic, 1- Gang, 1) Decorator Opening, Snap-On, White
Image of RCW1W Wallplates and Boxes, Non-Metallic, 1- Gang, 1) Decorator Opening, Snap-On, White
Descontinuado

Wallplates and Boxes, Non-Metallic, 1- Gang, 1) Decorator Opening, Snap-On, White

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: RCW1W

Wallplates and Boxes, Non-Metallic, 1- Gang, 1) Decorator Opening, Snap-On, White

  • Plate can be installed in seconds
  • Clean elegant look
  • High-impact, self-extinguishing nylon material
  • Smooth, easy to clean finish

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

RCW1W

Color

White

Construction

Molded

Cutout

1) Decorator

EU RoHS Indicator

Item Type

Snap-On

Material

Nylon

Material - Mounting Hardware

Snap-On

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

Plate Material - Nylon

Style

Decorator

Type

Snap-On

UPC

883778117121

Dimensiones

Display Size

Standard Sized

Size

Standard

Thickness

0.13

Certificaciones y Cumplimiento

EU RoHS Indicator

Industry Standard(s)

UL Listed

Configuración

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Logística

Carton Quantity

6