HUBBELL PREMISE WIRING
Cable, SPEEDGAIN, Cat5E, Plenum Rated, 400MHz, Relex, Orange
Image of C5EPRPOR Cable, SPEEDGAIN, Cat5E, Plenum Rated, 400MHz, Relex, Orange
Image of C5EPRPOR Cable, SPEEDGAIN, Cat5E, Plenum Rated, 400MHz, Relex, Orange
Discontinued

Cable, SPEEDGAIN, Cat5E, Plenum Rated, 400MHz, Relex, Orange

Brand: Hubbell Premise Wiring

Catalog ID: C5EPRPOR

Cable, SPEEDGAIN, Category 5e, Plenum/REELEX, Orange

  • Category 5e
  • Plenum/REELEX
  • Orange

UTP

General

Application

Plenum

Catalog Number

C5EPRPOR

Construction

Copper/Insulation Eccentricity Shall Be 90% Minimum

Data Transfer Rate

1GbE

EU RoHS Indicator

Item Type

SPEEDGAIN Category 5e UTP Cable

Material - Jacket

Low Smoke PVC

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

UPC

662620288024

Electrical Ratings

Impedance

100

Conductor Related

Conductor Size

#24 AWG

Conductor Type

Solid Bare Copper

Nema Color

Orange

Pairs Or Conductor

4-Pair

Certifications And Compliance

EU RoHS Indicator

Operational

Data Transfer Rate

1GbE

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Logistics

Carton Quantity

1000