End-to-End Solutions for Dependable Data Center Performance
Hubbell Premise Wiring's end-to-end solutions are built and tested to minimize network downtime and ensure dependable data center performance.
Enhanced scalability & flexibility
As your data demands grow, your data center needs to scale efficiently. Our cables, connections, cabinets, power solutions, and racks are built with the space to accommodate physical expansion, while also providing easy access to critical components for necessary updates and maintenance.
Optimized speed & performance
Scalable cabinets and racks include modular designs to support evolving data center needs while also maintaining optimal airflow and accessibility.
Increased reliability
Experience superior reliability with our data center solutions, featuring structured fiber and copper cabling systems, innovative PDUs, all rigorously tested to exceed industry standards. Racks and cabinets provide secure housing and optimal airflow for critical IT equipment and reduce the risk of overheating.
Easy management and organization
Pre-terminated copper and fiber cable assemblies reduce installation time. Vertical and horizontal cabinets and racks keep cables neatly routed and organized. Our flexible designs even accommodate a variety of equipment sizes, making it easy to reconfigure as needs evolve.
Solutions Spanning Bandwidth & Power
Advanced solutions enhancing data center efficiency, augmenting power and bandwidth, and delivering intelligent, scalable performance for next-generation AI workloads.
Superior Bandwidth
Next-generation data centers empower AI, cloud, and HPC with ultra-high-speed bandwidth. Using copper and fiber interconnects from 10G to 100G/400G and advancing to 800G Ethernet, they deliver low-latency, cost-effective connectivity. These interfaces ensure seamless data flow and optimized performance for AI inference, training, and analytics.
High-Density Power
Modern data centers require significantly more power to support HPC, dense AI clusters, and real-time workloads. As AI models grow, power demands scale from 30A to 200A and exceed 100 kW per cabinet. This shift drives the need for advanced power delivery, efficient cooling, and high-density infrastructure.
Data Center Cabling and Infrastructure Products
Our digital infrastructure products are designed to keep your data center running at full capacity. Explore our full range of products—including fiber and copper cabling, cabinets, connectors, and patch cords—engineered for reliability, scalability, and efficiency.
PowerGain for AI and High-Power Computing
Designed for reliable performance in the next generation of data centers, our PowerGainâ„¢ line provides up to 200A of power in a unified, end-to-end solution from the remote power panel (RPP) to the server.
Ready to elevate your data center's power infrastructure?
Discover how Hubbell can power your new buildout or upgrade your existing data center. Fill out the form below to contact our dedicated data center sales reps.