HUBBELL PREMISE WIRING
Cable, SPEEDGAIN, Cat5E, Plenum Rated, 400MHz, Relex, Purple
Image of C5EPRPP Cable, SPEEDGAIN, Cat5E, Plenum Rated, 400MHz, Relex, Purple
Discontinued

Cable, SPEEDGAIN, Cat5E, Plenum Rated, 400MHz, Relex, Purple

Brand: Hubbell Premise Wiring

Catalog ID: C5EPRPP

Cable, SPEEDGAIN, Category 5e, Plenum/REELEX, Purple

  • Category 5e
  • Plenum/REELEX
  • Purple

UTP

General

Application

Plenum

Catalog Number

C5EPRPP

Data Transfer Rate

1GbE

EU RoHS Indicator

Yes

Item Type

Material - Jacket

Low Smoke PVC

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

UPC

662620283210

Electrical Ratings

Impedance

100

Conductor Related

Conductor Type

Solid Bare Copper

Nema Color

Purple

Pairs Or Conductor

4-Pair

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Data Transfer Rate

1GbE

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Logistics

Carton Quantity

1000