HUBBELL PREMISE WIRING
WBP_C6FTPSPB_PRODIMAGE
WBP_C6FTPSPB_PRODIMAGE

Copper Solutions, Cable, Cat6, Foil Twisted Pair, 10 Gig, Plenum Rated, Spool, Blue

Brand:

Hubbell Premise Wiring

Catalog ID:

C6FTPSPB

Copper Solutions, Cable, Cat6, Foil Twisted Pair, 10 Gig, Plenum Rated, Spool, Blue

FTP

Product details

General

Application

Plenum

Catalog Number

C6FTPSPB

Construction

Copper/Insulation Eccentricity Shall Be 90% Minimum

Data Transfer Rate

1GbE, Limited 10GbE

Debris Shield Type

Foil Tape

EU RoHS Indicator

Yes

Item Type

NEXTSPEED Category 6 FTP Cable

Material - Jacket

Solid HDPE

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

UPC

662620288123

Electrical Ratings

Impedance

100

Conductor Related

Conductor Size

#23 AWG

Conductor Type

Solid Bare Copper

Nema Color

Blue

Pairs Or Conductor

4-Pair

Logistics

Carton Quantity

1000

Resources and downloads