HUBBELL PREMISE WIRING
Copper Solutions, Cable, Cat6, CMR, Reelex, LC, Blue
Image of C6RREB Copper Solutions, Cable, Cat6, CMR, Reelex, LC, Blue
Image of C6RREB Copper Solutions, Cable, Cat6, CMR, Reelex, LC, Blue
Discontinued

Copper Solutions, Cable, Cat6, CMR, Reelex, LC, Blue

Brand: Hubbell Premise Wiring

Catalog ID: C6RREB

Copper Solutions, Cable, Cat6, CMR, Reelex, LC, Blue

  • Cat6
  • CMR
  • Reelex
  • LC
  • Blue

UTP

General

Application

Riser

Cable Rating

Riser

Catalog Number

C6RREB

Construction

Copper/Insulation Eccentricity Shall Be 90% Minimum

Data Transfer Rate

1GbE, Limited 10GbE

EU RoHS Indicator

Item Type

NEXTSPEED Category 6 UTP Cable

Material - Jacket

PVC

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Type

Link

UPC

662620290805

Electrical Ratings

Capacitance

5.6 nF/100 Meters @ 1 kHz

Impedance

100

Conductor Related

Conductor Size

#23 AWG

Conductor Type

Solid Bare Copper

Nema Color

Blue

Pairs Or Conductor

4-Pair

Certifications And Compliance

EU RoHS Indicator

Operational

Data Transfer Rate

1GbE, Limited 10GbE

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Logistics

Carton Quantity

1000