
Brand: Hubbell Premise Wiring
Catalog ID: SP6
Cobra-Lock⢠Termination
Application
Up to 5GBASE-T, 802.3bt POE
Catalog Number
SP6
Color
Silver
Performance
TIA Channel Compliant
Series
Cobra-Lock⢠Series
Size
0.62 (16) x 0.56 (āŖ14) x 2.0 (āŖ51)
Style
RJ-45 Plug
Type
Modular Plug
UPC
662620612904
Dimensions
0.62 (16) x 0.56 (āŖ14) x 2.0 (āŖ51)
Size
0.62 (16) x 0.56 (āŖ14) x 2.0 (āŖ51)
Withstand Voltage
1,000 Vac @ 60 Hz
Industry Standard(s)
Performance
TIA Channel Compliant
Carton Quantity
24
Number of Pieces in Package
1
Pallet Quantity
7920