HUBBELL PREMISE WIRING
Copper Solutions, Cable, NEXTSPEED, 10GBE, Plenum Rated, Spool, Orange
Image of C6ASPOR Copper Solutions, Cable, NEXTSPEED, 10GBE, Plenum Rated, Spool, Orange
Discontinued

Copper Solutions, Cable, NEXTSPEED, 10GBE, Plenum Rated, Spool, Orange

Brand: Hubbell Premise Wiring

Catalog ID: C6ASPOR

Copper Solutions, Cable, NEXTSPEED, 10GBE, Plenum Rated, Spool, Orange

  • NEXTSPEED
  • 10GBE
  • Plenum Rated
  • Spool
  • Orange

UTP

General

Application

Plenum

Catalog Number

C6ASPOR

Construction

Copper/Insulation Eccentricity Shall Be 90% Minimum

Data Transfer Rate

10GbE

EU RoHS Indicator

Item Type

NEXTSPEED Category 6A UTP Cable

Material - Jacket

Low Smoke PVC

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

UPC

662620288017

Electrical Ratings

Capacitance

5.6 nF/100 Meters @ 1 kHz

Impedance

100

Conductor Related

Conductor Size

#23 AWG

Conductor Type

Solid Bare Copper

Nema Color

Orange

Pairs Or Conductor

4-Pair

Certifications And Compliance

EU RoHS Indicator

Operational

Data Transfer Rate

10GbE

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Logistics

Carton Quantity

1000