HUBBELL PREMISE WIRING
Category 6A Shielded Jack with Cobra-Lockā„¢ Series Termination
Image of HJS6A24 Category 6A Shielded Jack with Cobra-Lockā„¢ Series Termination

Category 6A Shielded Jack with Cobra-Lockā„¢ Series Termination

Brand: Hubbell Premise Wiring

Catalog ID: HJS6A24

Ascent Shielded Category 6A is a tuned system of structured cabling components designed and balanced to work together to deliver Category 6A performance and headroom beyond 500MHz for 10GBASE-T assurance. Ascent shielded provides the highest level of reliability in the industry with added protection against ANEXT, external noise and EMI.

  • Third Party Verified Category 6A Component
  • Cobra-Lock Termination Reduces Termination Time by Over 75%
  • Wires Secured Under Constant Compression
  • Easily Re-Terminate
  • Qualified to 150% of 802.3bt PoE Current Level

Cobra-Lockā„¢ Termination

General

Application

Up to 10GBASE-T, 802.3bt POE

Catalog Number

HJS6A24

Color

Silver

Mounting Type

Hubbell Keystone

Performance

TIA Component Compliant

Series

Cobra-Lockā„¢ Series

Size

0.87 (22) x 0.67 (‪17) x 1.39 (‪35)

Style

RJ-45 Jack

Sub Brand

Cobra-Lock

Type

Modular Jack

UPC

662620662060

Dimensions

Dimensions

0.87 (22) x 0.67 (‪17) x 1.39 (‪35)

Size

0.87 (22) x 0.67 (‪17) x 1.39 (‪35)

Electrical Ratings

Withstand Voltage

1,000 Vac @ 60 Hz

Certifications And Compliance

Industry Standard(s)

  • ANSI/TIA/EIA-568 Category 6A component
  • UL 1863 - Communications-Circuit Accessory
  • IEC60512-99-002 POE Disconnection Endruance
  • UL 2043 - Suitable for Air-Handling Spaces
  • RoHS Compliant
  • IEC60512-99-002 for de-matting endurance under PoE load

Operational

Performance

TIA Component Compliant

Logistics

Carton Quantity

15

Number of Pieces in Package

24

Pallet Quantity

825