Brand: Hubbell Premise Wiring
Catalog ID: SFFLCSBBK
Standard Product
Application
Data Outlet
Catalog Number
SFFLCSBBK
Color
Blue
Color - Housing
Black
EU RoHS Indicator
Contact Manufacturer
Item Type
Material
Ceramic
Material - Mounting Hardware
Snap-In, Keystone
Mounting Type
Flush
Repeatability
0.1 dB
Service Life
500 matings
Size
.58" X .76"
Style
LC Duplex
Sub Brand
OptiChannel
Temperature Rating
0C to 70C
UPC
662620552910
Size
.58" X .76"
Connectivity
Receptacle
Insertion Loss
0.75 dB
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-10
Repeatability
0.1 dB
Service Life
500 matings
Temperature Rating
0C to 70C
Carton Quantity
25