HUBBELL PREMISE WIRING
Image of HBBB14210ATP Grounding & Bonding, Bus Bar, 2" x 10", 8D, Tin Plated

Grounding & Bonding, Bus Bar, 2" x 10", 8D, Tin Plated

Brand: Hubbell Premise Wiring

Catalog ID: HBBB14210ATP

Grounding & Bonding, Bus Bar, 2" x 10",8D, Tin Plated

  • 2" x 10"
  • 8D
  • Tin Plated

General

Application

Busbars

Catalog Number

HBBB14210ATP

Item Type

Material

Tin-plated Copper

UPC

662620310886

Dimensions

Depth

10 in

Height

2 in

Thickness

0.25 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant, c-UL-us Listed