HUBBELL PREMISE WIRING
Grounding & Bonding, Bus Bar, 4" x 20", 25D, 5DB, Tin Plated
Image not found

Grounding & Bonding, Bus Bar, 4" x 20", 25D, 5DB, Tin Plated

Brand: Hubbell Premise Wiring

Catalog ID: HBBB14420TP

Grounding & Bonding, Bus Bar, 4" x 20",25D, 5DB, Tin Plated

  • 4" x 20"
  • 25D
  • 5DB
  • Tin Plated

Standard Product

General

Application

Busbars

Catalog Number

HBBB14420TP

Material

Tin-plated Copper

Size

4"x24", 25D, 5DB

Sub Brand

Grounding and Bonding

Type

Bus Bar

UPC

662620619606

Dimensions

Depth

20 in

Height

4 in

Size

4"x24", 25D, 5DB

Thickness

0.25 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant, c-UL-us Listed