HUBBELL PREMISE WIRING
Grounding and Bonding, Rail GroundingKit, 19", Copper, ESD, PT, PENE
Image of HGRKTHC Grounding and Bonding, Rail GroundingKit, 19", Copper, ESD, PT, PENE
Buy America(n) Qualified

Grounding and Bonding, Rail GroundingKit, 19", Copper, ESD, PT, PENE

Brand: Hubbell Premise Wiring

Catalog ID: HGRKTHC

Grounding and Bonding, Rail GroundingKit, 19", Copper, ESD, PT, PENE

  • 19"
  • Copper
  • ESD
  • PT
  • PENE

General

Catalog Number

HGRKTHC

Finish Type

Mounting Type

Rack-Mount

Type

Kit

UPC

662620318134

Dimensions

Height

0.75 in

Length

19 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Industry Standard(s)

TIA-607 Compliant