HUBBELL PREMISE WIRING
Image of HGRKTVC Grounding and Bonding, Cabinet Grounding Kit, 36", Copper, PE, Penetration

Grounding and Bonding, Cabinet Grounding Kit, 36", Copper, PE, Penetration

Brand: Hubbell Premise Wiring

Catalog ID: HGRKTVC

Grounding and Bonding, Cabinet Grounding Kit, 36", Copper, PE, Penetration

  • 36"
  • Copper
  • PE
  • Penetration

General

Catalog Number

HGRKTVC

Finish Type

Mounting Type

Rack-Mount

Type

Kit

UPC

662620318172

Dimensions

Height

0.75 in

Length

36 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant