HUBBELL PREMISE WIRING
Grounding and Bonding, Cabinet Grounding, for 36" TP, Copper, PENE
Image of HGRKTVT Grounding and Bonding, Cabinet Grounding, for 36" TP, Copper, PENE

Grounding and Bonding, Cabinet Grounding, for 36" TP, Copper, PENE

Brand: Hubbell Premise Wiring

Catalog ID: HGRKTVT

Grounding and Bonding, Cabinet Grounding, for 36" TP, Copper, PENE

  • for 36" TP
  • Copper
  • PENE

General

Catalog Number

HGRKTVT

Finish Type

Mounting Type

Rack-Mount

Type

Kit

UPC

662620318196

Dimensions

Height

0.75 in

Length

36 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant