HUBBELL PREMISE WIRING
Fiber Optic Patch Cord, Riser Rated, Singlemode Duplex, LC-LC, OS2, 5 Meter
Image of DFHRCLCLCS05SM Fiber Optic Patch Cord, Riser Rated, Singlemode Duplex, LC-LC, OS2, 5 Meter

Fiber Optic Patch Cord, Riser Rated, Singlemode Duplex, LC-LC, OS2, 5 Meter

Brand: Hubbell Premise Wiring

Catalog ID: DFHRCLCLCS05SM

Fiber Optic Patch Cord, Riser Rated, Singlemode Duplex, LC-LC, OS2, 5 Meter

Bend insensitive fiber

General

Application

Fiber Data Cross Connect

Catalog Number

DFHRCLCLCS05SM

Color

Aqua

Construction Material - Main

Sub Brand

FIBERHUBB

UPC

662620362380

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

OM4

Mode

multimode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25