HUBBELL PREMISE WIRING
Fiber, Pigtail, Bundle, ST-Multi Mode, 12-Fiber Strands, OM4 Fiber, 3 Meter
Image of FHPBKR12ST4M Fiber, Pigtail, Bundle, ST-Multi Mode, 12-Fiber Strands, OM4 Fiber, 3 Meter

Fiber, Pigtail, Bundle, ST-Multi Mode, 12-Fiber Strands, OM4 Fiber, 3 Meter

Brand: Hubbell Premise Wiring

Catalog ID: FHPBKR12ST4M

Fiber, Pigtail, Bundle, ST-Multi Mode, 12-Fiber Strands, OM4 Fiber, 3 Meter

  • Bundle
  • ST-Multi Mode
  • 12-Fiber Strands
  • OM4 Fiber
  • 3 Meter

Standard Product

General

Application

Optical Signal

Catalog Number

FHPBKR12ST4M

Insulation

Item Type

Material

Glass Fiber

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Plug Type

ST-MM, 12F, OM4

Temperature Rating

TIA 568-C.3

UPC

662620363332

Dimensions

Length (Meters)

3 m

Outside Diameter

0.2

Pitch

12

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Conductor Type

Glass

Fiber Type

Riser

Mode

OM4

Number of Fibers

12

Wire Size

50 Micron

Wire Type

Multimode

Operational

Temperature Rating

TIA 568-C.3

Logistics

Carton Quantity

50