Brand: Hubbell Premise Wiring
Catalog ID: 110RM15
With Cable Trough
Catalog Number
110RM15
Compatibility
Within TIA-568C.2
EU RoHS Indicator
Yes
Item Type
Material
Composite
Material - Mounting Hardware
Mounting Screws
Number of Clips Per Row
6
Number Of Rows And Columns
4
OEM Brand Name
Hubbell Premise Wiring
Operating Temperature
0 Degrees C to 75 Degree C
Protection
None
Specifications
UPC
662620838564
Dimensions
20.4 in x 4.7 in x 4.1 in
Height
4.1 in
Length
20.4 in
Width
4.7 in
Cable Specification
Per TIA-568C.2 Spec
Pairs Or Conductor
100-Pair W/5-Pair Connecting Blocks
EU RoHS Indicator
Yes
Industry Standard(s)
Verified To Meet And Exceed Category 5E ANSI/TIA/EIA-568-C.2 ConNECting Hardware SpecifICations
Compatibility
Within TIA-568C.2
Operating Temperature
0 Degrees C to 75 Degree C
Number of Clips Per Row
6
Number Of Rows And Columns
4