HUBBELL PREMISE WIRING
OPTIchannel Wall Mount Cabinet, Double- Door, 4 FSP Adapter Panels (Unloaded)
Image of FCW4SP OPTIchannel Wall Mount Cabinet, Double- Door, 4 FSP Adapter Panels (Unloaded)
Discontinued

OPTIchannel Wall Mount Cabinet, Double- Door, 4 FSP Adapter Panels (Unloaded)

Brand: Hubbell Premise Wiring

Catalog ID: FCW4SP

OPTIchannel Wall Mount Cabinet, Double- Door, 4 FSP Adapter Panels (Unloaded)

  • Accepts Standard FSP-Series Panels Only
  • Conduit Entry Plugs, Top and Bottom
  • Locking Front Door

4 FSP Series Panel Capacity

General

Catalog Number

FCW4SP

Compatibility

FSP-Series Panels

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Wall, Stud

OEM Brand Name

Hubbell Premise Wiring

UPC

662620804996

Dimensions

Thickness

0.0625

Conductor Related

Cable Entry

Top/Bottom

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • EIA/ECA-310-E
  • TIA-569-D

Operational

Compatibility

FSP-Series Panels