HUBBELL PREMISE WIRING
Industrial RE-BOX®, 24" High X 24" Wide X24" Deep, AC2, FBR Kit, Gray
Image of IR211AFK Industrial RE-BOX®, 24" High X 24" Wide X24" Deep, AC2, FBR Kit, Gray

Industrial RE-BOX®, 24" High X 24" Wide X24" Deep, AC2, FBR Kit, Gray

Brand: Hubbell Premise Wiring

Catalog ID: IR211AFK

Industrial RE-BOX®, 24" High X 24" Wide X24" Deep, AC2, FBR Kit, Gray

  • AC2
  • FBR Kit
  • Gray

General

Catalog Number

IR211AFK

Sub Brand

Cabinet Accessories

Type

Air Conditioner Cabinet

UPC

662620606330

Dimensions

Depth

16 in

Height

24 in