HUBBELL PREMISE WIRING
Image of VCKH NEXTFRAME VC Hinge Bracket Kit

NEXTFRAME VC Hinge Bracket Kit

Brand: Hubbell Premise Wiring

Catalog ID: VCKH

NEXTFRAME VC Hinge Bracket Kit

Hinge Kit allows for VS series to change standard doors into hinged doors

Hinge Bracket Kit

General

Application

Vertical Organizers

Catalog Number

VCKH

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Steel, Cold Rolled

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Finish - Black Powder Coated
  • Gauge - 14
  • Material - Steel

Type

Hinge Kit

UPC

662620857282

Dimensions

Width

3.25 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer