HUBBELL PREMISE WIRING
Image of HLI2490B NEXTFRAME Ladder Rack, Inside Radius, 24", Black
Image of HLI2490B NEXTFRAME Ladder Rack, Inside Radius, 24", Black

NEXTFRAME Ladder Rack, Inside Radius, 24", Black

Brand: Hubbell Premise Wiring

Catalog ID: HLI2490B

NEXTFRAME Ladder Rack, Inside Radius, 24", Black

Product details

General

Catalog Number

HLI2490B

Color

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

Modular SystemEasily Configured

Performance

- Weight Capacity - 45 lbs/ft

Specifications

  • Construction - Tubing
  • Finish - Black
  • Gauge - 16
  • Material - Steel
  • Radius - 10"

Style

Inside Radiius

UPC

662620820200

Dimensions

Running Space

Stringer Dimensions: .375" W x 1.5" H in

Width

24 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

TAA Compliant (All status valid till December 2024)

Nema Rating

Heavy Duty