HUBBELL PREMISE WIRING
Image of HLO1890G NEXTFRAME Ladder Rack, Outside Radius, 18", Gray
Image of HLO1890G NEXTFRAME Ladder Rack, Outside Radius, 18", Gray

NEXTFRAME Ladder Rack, Outside Radius, 18", Gray

Brand: Hubbell Premise Wiring

Catalog ID: HLO1890G

NEXTFRAME Ladder Rack, Outside Radius, 18", Gray

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLO1890G

Color

Gray

EU RoHS Indicator

Item Type

Modular SystemEasily Configured

Performance

- Weight Capacity - 45 lbs/ft

Specifications

  • Construction - Tubing
  • Finish - Gray
  • Gauge - 16
  • Material - Steel
  • Radius - 10"

Style

Outside Radius

UPC

662620819716

Dimensions

Running Space

Stringer Dimensions: .375" W x 1.5" H in

Width

18 in

Certifications And Compliance

EU RoHS Indicator

Nema Rating

Heavy Duty

Operational

Performance

- Weight Capacity - 45 lbs/ft