HUBBELL PREMISE WIRING
Image of HLH14B Ladder Tray Standoff Kit, 14", Black

Ladder Tray Standoff Kit, 14", Black

Brand: Hubbell Premise Wiring

Catalog ID: HLH14B

Ladder Tray Standoff Kit, 14", Black

Black

Modular System Easily Configured

General

Application

Ladder to Ladder Standoff

Catalog Number

HLH14B

Color

Black

Construction Material - Main

Steel

Finish Type

Sub Brand

Wire Management Cable Ladder

Type

Standoff Kit

UPC

662620658582

Dimensions

Height

14 in

Certifications And Compliance

Industry Standard(s)

TIA 569C

Logistics

Carton Quantity

1