HUBBELL PREMISE WIRING
Image of HLCDS NEXTFRAME Ladder Rack, Cable Radius Drop Stringer

NEXTFRAME Ladder Rack, Cable Radius Drop Stringer

Brand: Hubbell Premise Wiring

Catalog ID: HLCDS

NEXTFRAME Ladder Rack, Cable Radius Drop Stringer

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLCDS

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

7.5 in

Specifications

  • Finish - Black
  • Material - Aluminum

Type

Radius Drops

UPC

662620820019

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

Heavy Duty