HUBBELL PREMISE WIRING
Image of HLMPK19 NEXTFRAME Ladder Rack, Mounting Kit to Relay Rack

NEXTFRAME Ladder Rack, Mounting Kit to Relay Rack

Brand: Hubbell Premise Wiring

Catalog ID: HLMPK19

NEXTFRAME Ladder Rack, Mounting Kit to Relay Rack

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLMPK19

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

23.5 in

Specifications

  • Finish - Black
  • Gauge - 11
  • Material - Steel

Type

Mounting Kits

UPC

662620819723

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

Heavy Duty

Logistics

Carton Quantity

10

Pallet Quantity

560