HUBBELL PREMISE WIRING
5-Gang Recessed Wallbox with 2" Conduit Feed-Thru and White 2-Piece Cover
Image of HRWB25WHT 5-Gang Recessed Wallbox with 2" Conduit Feed-Thru and White 2-Piece Cover

5-Gang Recessed Wallbox with 2" Conduit Feed-Thru and White 2-Piece Cover

Brand: Hubbell Premise Wiring

Catalog ID: HRWB25WHT

Power and AV Access Wall Enclosure, 5-Gang, 2" Feed-Thru, White

Flat Panel TV connection enclosure delivers high-density connectivity and power in the wall. In-wall connections allow flat panel displays and interactive smartboards to sit flush without dangling cords. It quickly installs to studs or sheetrock without additional components or hardware. The enclosure is designed to accommodate large bend radii associated with current cable types such as HDMI, DVI, RG6/UQ, and VGA. The base is constructed from 16 gauge steel, which provides toughness and meets requirements for education, commercial and residential construction. The boxes 2" feed-thru capacity also makes for capable in the wall storage box. The white powder coat finish provides durability and an appearance that blends into the wall.

  • 16 gauge steel back box with white two piece cover
  • 2" conduit feed-through with 1" and 1-1/2" concentric knockouts
  • Four old work box knockouts for top or bottom feed
  • 2" x 4" x 16" on-center flush mounting
  • can also be used as in-wall storage box

1", 1-1/2" and 2" Conduit Low Voltage Knockouts. 2" Conduit feed-Thru Capacity. Knockouts for up to four Power Outlets. Cable access area incldes (9) wire manage loops. Paintable two piece cover.

General

Application

Audio Video and Power

Catalog Number

HRWB25WHT

Color

White

Construction

Folded

Cover Type

2 piece rectangular

Finish Type

White painted cover

Insulation

N/A

Item Type

FPTV Connection Enclosure

Knockouts

15

Material - Mounting Hardware

Mounting Screws

Mounting Type

Flush

Number Of Outlets

5

Series

FPTV Wall Boxes

Size

5-Gang

Style

Power/AV

Type

Boxes

UPC

783585695778

Dimensions

Display Size

7.24" (183.8) x 14.25" (362.0) x 4.00" (141.6)

Size

5-Gang

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Industry Standard(s)

cETLus Certified

Configuration

Knockouts

15

Number Of Outlets

5