HUBBELL PREMISE WIRING
Image of FRFGYA Flush Duplex Series, Flush Service Fitting, Gray
Image of FRFGYA Flush Duplex Series, Flush Service Fitting, Gray

Flush Duplex Series, Flush Service Fitting, Gray

Brand: Hubbell Premise Wiring

Catalog ID: FRFGYA

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Flush Duplex Series, Flush Service Fitting, 20A Duplex, (2) 1/2" Diameter Holes for Low Voltage Wiring, Gray

  • Complete 3" Fire-Rated Poke-Through
  • Prewired 20A Duplex Receptacle
  • (2) 1/2" Diameter Feed-Through Holes for Low Voltage Cables
  • Non-metallic Cover with Painted Aluminum Flange

General

Application - For Use On

Carpet/Tile

Catalog Number

FRFGYA

EU RoHS Indicator

Finish Type

Gray

Item Type

3" Fire-Rated Poke Through Component

Knockouts

Duplex Flip Covers and (2) 1/2" Diameter Holes for Low Voltage Wiring

Material - Mounting Hardware

Mounting Hardware Included

Number Of Outlets

(1) Duplex Opening and (2) 1/2" Diameter Holes for Low Voltage Wiring

Specifications

  • Carpet Flange - Painted Cast Aluminum/Solid Brass, Brushed and Lacquered
  • Cover Material - Thermoplastic
  • Floor thickness - 2 1/4 in. to 7 in. (57.2 to 177.8)
  • Housing - Engineered flame-retardant thremoplastic
  • Jack(s) - Low voltage Knockouts Only

UPC

783585396040

Dimensions

Weight

1.1 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • cULus Listed
  • UL 514A Listed

Configuration

Knockouts

Duplex Flip Covers and (2) 1/2" Diameter Holes for Low Voltage Wiring

Number Of Outlets

(1) Duplex Opening and (2) 1/2" Diameter Holes for Low Voltage Wiring

Logistics

Carton Quantity

10