HUBBELL PREMISE WIRING
Image of S1PT3IMGY SystemOne, Fire Rated Poke-Through, 1 Piece Unit, 3-Unit Hubbell iSTATION Opening, Single 20A, 125V Receptacle, Cover with Gray Finish
Image of S1PT3IMGY SystemOne, Fire Rated Poke-Through, 1 Piece Unit, 3-Unit Hubbell iSTATION Opening, Single 20A, 125V Receptacle, Cover with Gray Finish

SystemOne, Fire Rated Poke-Through, 1 Piece Unit, 3-Unit Hubbell iSTATION Opening, Single 20A, 125V Receptacle, Cover with Gray Finish

Brand: Hubbell Premise Wiring

Catalog ID: S1PT3IMGY

In-Floor Delivery Systems, SystemOne, Fire Rated Poke-Through, 1 Piece Unit, 3-Unit Hubbell iSTATION Opening, Single 20A, 125V Receptacle, Cover with Gray Finish

  • Excellent solution for retrofit and new construction
  • Assembly Includes FRPT, Cover Flange, Subplate
  • Junction Box Purchase Separately

Product details

General

Application - For Use On

Carpet

Catalog Number

S1PT3IMGY

Color

EU RoHS Indicator

No

Finish Type

Gray

Item Type

4" Fire-Rated Poke Through Component

Knockouts

Cover- Dual Flip Covers

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

3-Unit Hubbell iSTATION Opening, Single 20A, 125V Receptacle

Specifications

  • Approval - Approved for use in the City of Chicago
  • Cover and flange - Powder coat cast aluminum
  • Min. floor thickness - 2 1/4 in. (57.2)
  • Mounting - 4 in. (101.6) cored concrete Dia. through hole

Style

FRPT - Complete Kits

UPC

783585371382

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Resources and downloads