HUBBELL PREMISE WIRING
Image of S1R8PT1ALU Recessed 8" Series, Kit

Recessed 8" Series, Kit

Brand: Hubbell Premise Wiring

Catalog ID: S1R8PT1ALU

Fire Rated Poke Throughs, Recessed 8" Series, Kit, (1) S1R8PTFIT1, (1) S1R8JNC1, (1) S1R8CVRALU, No Sub Plates

  • For use with a 8.00” to 8.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

Standard Product

General

Application

8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8PT1ALU

Color

Aluminum

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

8" Core Hole

Size

Standard Sized Product

Style

FRPT - Complete Kits

Sub Brand

SystemOne Recessed

Type

8" Recessed Rated Poke Through Kit

UPC

783585444109

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed