HUBBELL PREMISE WIRING
Flush 2-Gang Concrete Floorbox with Rectangular Cover, 3.50" Minimum Depth of Pour
Image of FB4233 Flush 2-Gang Concrete Floorbox with Rectangular Cover, 3.50" Minimum Depth of Pour

Flush 2-Gang Concrete Floorbox with Rectangular Cover, 3.50" Minimum Depth of Pour

Brand: Hubbell Premise Wiring

Catalog ID: FB4233

Flush Concrete Floorboxes Series, Deep Cast Iron Box, Rectangular, 2-Gang, 3.50" Minimum Depth of Pour, Corrosion Resistant Paint

Rectangular flush deep cast iron base floorbox with a stamped steel adjustable top for use with rectangular covers and flanges, green corrosion resistant painted, for use in concrete floors. This 2-gang box has 3.50" minimum depth of pour, includes installation concrete cover, disposable PVC spacers, and external 1.25" prepour leveling screws. Box has .875" adjustable top, (6) 1" threaded hubs, ships with (4) 1" to ¾" threaded reducers, (1) removable metallic low voltage divider and (2) 6" long #12 AWG ground wires.

  • 3.50" minimum depth of pour
  • (6) 1" threaded hubs, ships with (4) 1" to ¾" threaded reducers
  • 1.25" prepour and 0.875" post pour adjustment
  • Green painted corrosion-resistant cast iron base and stamped steel top
  • For use in slab on grade, 2nd floor and above concrete floors
  • Multi-service, includes (1) removable metallic low voltage divider
  • Each gang includes (1) 6" solid #12 AWG conductor grounding pigtail

Cast Iron Box with Corrosion Resistant Paint; Threaded Hubs

General

Application

For Use in Concrete Floors

Catalog Number

FB4233

Color

Green

Construction

Fabricated

Knockouts

6

Material

Cast Iron Base Box, Pregalvanzied Steel Top, PVC Spacer

Mounting Method

Screw Mount Device Mounting Plates

Mounting Type

Field Installed

Number of Gang(s)

2-Gang

Series

Concrete Floorboxes

Size

2-Gang

Style

2-Gang

Type

Flush

UPC

783585696065

Dimensions

Dimensions

8.13 in x 4.91 in x 3.4 in

Dimensions Metric

206.5 mm x 124.7 mm x 86.4 mm

Height

3.4 in

Height Metric

86.4 mm

Length

8.13 in

Length Metric

206.5 mm

Size

2-Gang

Width

4.91 in

Width Metric

124.7 mm

Certifications And Compliance

Industry Standard(s)

cULus Listed to UL514

Configuration

Knockouts

6

Mounting Method

Screw Mount Device Mounting Plates

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

1