HUBBELL PREMISE WIRING
Image of CFB11G4 11-Gang CFB Series Box for Rectangular Cover, 4.08" Minumum Depth of Pour

11-Gang CFB Series Box for Rectangular Cover, 4.08" Minumum Depth of Pour

Brand: Hubbell Premise Wiring

Catalog ID: CFB11G4

Galvanized Stamped Steel Floor Box, Recessed, 11-Gang CFB Series Box for Rectangular Cover, 4.08" Minumum Depth of Pour

  • Recessed 11-Gang Round Cover Floorbox
  • For Use In Concrete Floors
  • 4.08" Minimum Depth of Pour
  • Box Includes Installation Cover
  • Accepts industry Standard Size Wallplates

Semi Adjustable

General

Application

For Use in Concrete Floors

Application - For Use On

Concrete

Catalog Number

CFB11G4

Color

Metallic

EU RoHS Indicator

No

Knockouts

Material

Pre Galvanized Steel

Mounting Method

Cast Into Concrete

Number of Gang(s)

11-Gang

Size

11-Gang

Specifications

Min. Depth of Pour - 4.08" (103.5)

Type

11-Gang Recessed Floor Box

UPC

783585212937

Dimensions

Dimensions

13.5 in x 12.16 in x 4.08 in

Height

4.08 in

Length

13.5 in

Size

11-Gang

Width

12.16 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Knockouts

Mounting Method

Cast Into Concrete

Number of Gang(s)

11-Gang