HUBBELL PREMISE WIRING
Image of S1PFB Round Flush Floorboxes, PVC, 3.00" Minimum Dept of Pour

Round Flush Floorboxes, PVC, 3.00" Minimum Dept of Pour

Brand: Hubbell Premise Wiring

Catalog ID: S1PFB

In-Floor Delivery Systems, SystemOne, Round Flush Floorboxes, PVC, 3.00" Minimum Dept of Pour

  • Easy to install, in-floor delivery system for open plan spaces
  • Concrete cover, conduit reducers and conduit hub plugs included
  • Universal Cover eliminate the need for an additional adapter collar

PVC Construction; PVC Conduit Reducers and Closure Plugs Incuded

General

Application

For Use in Concrete Floors

Application - For Use On

Concrete

Catalog Number

S1PFB

Color

Gray

Cover Shape

Round

EU RoHS Indicator

No

Knockouts

Material

Thermoplastic

Mounting Method

Cast Into Concrete

Specifications

  • Cubic Inch - 100 cu. in. (1638.7 cm3)
  • Min. Depth of Pour - 3.00" (76.2)
  • Power Entries - 1" Conduit Hub

Type

Round Box

UPC

783585371016

Dimensions

Dimensions

5.58 in x 7.08 in x 6 in

Height

6 in

Length

5.58 in

Width

7.08 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • cULus
  • UL514

Operational

Service

Single; Multi

Configuration

Knockouts

Mounting Method

Cast Into Concrete

Logistics

Carton Quantity

1

Pallet Quantity

222