HUBBELL PREMISE WIRING
Gangable Box Low-Voltage Partition with Pass-Through
Image of HBL989AVD Gangable Box Low-Voltage Partition with Pass-Through
Image of HBL989AVD Gangable Box Low-Voltage Partition with Pass-Through
Image of HBL989AVD Gangable Box Low-Voltage Partition with Pass-Through

Gangable Box Low-Voltage Partition with Pass-Through

Brand: Hubbell Premise Wiring

Catalog ID: HBL989AVD

Wall Boxes, Data Box, Gangable, Low Voltage Partition, Pass-thru Capability

  • Includes Mouting Screw
  • Includes (1) Snap-in Strain Relief Bushing

Captive mounting screw

General

Accessory Type

Dividers

Application

Separates line and low voltage

Catalog Number

HBL989AVD

Color

Natural

Construction Material - Main

Pre Galvanzied Steel

Mounting Hardware

Mounting Hardware Included

Type

Low Voltage Divider

UPC

662620554334

Dimensions

Weight

0.3 lb

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

20

Pallet Quantity

3720