HUBBELL PREMISE WIRING
Image of PR0615 Cabinet Components, Power Strip, 19" Rack Mount, 6 Rear Outlets, NEMA 5-15R Plug, 15A/120V, Flush
Discontinued

Cabinet Components, Power Strip, 19" Rack Mount, 6 Rear Outlets, NEMA 5-15R Plug, 15A/120V, Flush

Brand: Hubbell Premise Wiring

Catalog ID: PR0615

Cabinet Components, Power Strip, 19" Rack Mount, 6 Rear Outlets, NEMA 5-15R Plug, 15A/120V, Flush

  • 19" Rack Mount
  • 6 Rear Outlets
  • NEMA 5-15R Plug
  • 15A/120V
  • Flush

General

Catalog Number

PR0615

Item Type

Horizontal Power Strip

Material

Steel, Cold Rolled

Material - Mounting Hardware

N/A

Receptacle Type

NEMA 5-15R

UPC

662620854878

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Amperage Description

15 A

Voltage Rating

120 V

Voltage Rating Description

120 V