HUBBELL PREMISE WIRING
Image of FCLCMM Ahesive Connector, LC, Multimode, White, 6 Pack
Image of FCLCMM Ahesive Connector, LC, Multimode, White, 6 Pack
Image of FCLCMM Ahesive Connector, LC, Multimode, White, 6 Pack

Ahesive Connector, LC, Multimode, White, 6 Pack

Brand: Hubbell Premise Wiring

Catalog ID: FCLCMM

Fiber Connector, OPTIchannel Connector, LC Simplex Multi Mode, White, 6 Pack.

  • Rugged Crimp Strain Relief
  • Compatible with Heat Cure Epoxy
  • 900 micron and 3.0mm Cable Applications

Product details

General

Adapter Type

LC

Application

Interconnect

Catalog Number

FCLCMM

Color

White

Connector Type

LC

Enclosure Type

Various

Environmental Conditions

Indoor

EU RoHS Indicator

Yes

Item Type

LC

Material

Ceramic

Material - Mounting Hardware

Fiber Termination, Field Polish

OEM Brand Name

Hubbell Premise Wiring

Performance

  • Optical - Insertion loss - 0.5dB typical, 0.75dB max
  • Optical - Multimode return loss - 20dB minimum
  • Optical - Singlemode return loss - 26dB minimum
  • Environmental - Operating temperature - 0 ºC to +75 ºC
  • Mechanical - Mating durability - 500 cycles, <
  • 0.75dB

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Connector body - Nickel plated brass
  • Crimp insert - Nickel plated brass with polymer core
  • Ferrule Material - Zirconia Ceramic
  • Strain relief boot - UL-V0 rated polymer

Style

Adhesive

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620830759

Dimensions

Display Size

1.25 mm

Electrical Ratings

Connectivity

Fiber Optic Connector

Insertion Loss

0.75 dB Max

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Fiber Type

Multimode

Certifications And Compliance

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

25

Resources and downloads