HUBBELL PREMISE WIRING
WBP_HBLBL300WA_PRODIMAGE
WBP_HBLBL300WA_PRODIMAGE
Discontinued

Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Snap-In, Blank, White

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLBL300WA

MULTI-CONNECT Face Plate, Snap-In, Blank

Standard Product

Product details

General

Application

In-Wall Delivery Systems

Catalog Number

HBLBL300WA

Color

White

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Device Plate

Material

Non-Metallic

Material - Mounting Hardware

Snap-On

Number Of Outlets

Blank

UPC

783585807300

Dimensions

Display Size

1-Gang

Logistics

Carton Quantity

10