HUBBELL PREMISE WIRING
Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Snap-In, Duplex, Black
Image of HBLST302BK Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Snap-In, Duplex, Black
Discontinued

Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Snap-In, Duplex, Black

Brand: Hubbell Premise Wiring

Catalog ID: HBLST302BK

MULTI-CONNECT Face Plate, Snap-In, Duplex

Duplex

Standard Product

General

Application

In-Wall Delivery Systems

Catalog Number

HBLST302BK

Color

Black

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Snap-On

Number Of Outlets

Duplex

UPC

783585500935

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Outlets

Duplex

Logistics

Carton Quantity

10