HUBBELL PREMISE WIRING
Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Snap-In, Duplex, White
Image of HBLST302WA Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Snap-In, Duplex, White
Discontinued

Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Snap-In, Duplex, White

Brand: Hubbell Premise Wiring

Catalog ID: HBLST302WA

MULTI-CONNECT Face Plate, Snap-In, Duplex

Duplex

Standard Product

General

Application

In-Wall Delivery Systems

Catalog Number

HBLST302WA

Color

White

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Snap-On

Number Of Outlets

Duplex

UPC

783585807348

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Outlets

Duplex

Logistics

Carton Quantity

10