HUBBELL PREMISE WIRING
Patch Panel, Jack, Unloaded, 48-Port, 19" W X 3.50" H
Image of HPJ48 Patch Panel, Jack, Unloaded, 48-Port, 19" W X 3.50" H
Image of HPJ48 Patch Panel, Jack, Unloaded, 48-Port, 19" W X 3.50" H
Image of HPJ48 Patch Panel, Jack, Unloaded, 48-Port, 19" W X 3.50" H

Patch Panel, Jack, Unloaded, 48-Port, 19" W X 3.50" H

Brand: Hubbell Premise Wiring

Catalog ID: HPJ48

Patch Panel, Jack, Unloaded, 48-Port,19" W X 3.50" H

  • Unloaded
  • 48-Port
  • 19" W X 3.50" H

General

Catalog Number

HPJ48

Color

EU RoHS Indicator

Series

Unloaded

UPC

662620612003

Dimensions

Weight

1.8 lb

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

1

Pallet Quantity

304