

Brand: Hubbell Premise Wiring
Catalog ID: IM2K1GY
2-Port Keystone Module
Catalog Number
IM2K1GY
Color
Gray
Construction
Molded ABS
Cutout
iStation
Item Type
iSTATION Module
Material
ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Material - Mounting Hardware
Snap
OEM Brand Name
Hubbell Premise Wiring
Orientation
Horizontal
Product Family
Accessory
Specifications
Style
Keystone(2) Flat, 1 Unit
Type
iStation Frame Module
UPC
662620826974
Display Size
1-Unit
Weight
0.05 lb
Orientation
Horizontal
Carton Quantity
50