

Brand: Hubbell Premise Wiring
Catalog ID: SFFX
F-Type Connectors - Distributes high quality video signal to the workstation. These connectors install with a snap and provide quick, easy āscrew-onā termination. Compatible with TV, CATV and CCTV, home theater and entertainment systems, satellite, security and surveillance systems, VCR/DVD applications.
Standard Product
Application
Snap-Fit F-Connector
Catalog Number
SFFX
Color
Office White
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
iSTATION RCA and F-Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
OEM Brand Name
Hubbell Premise Wiring
Product Family
Accessory
Style
F-Connector
Temperature Rating
Per TIA
Type
Modular Connectors
UPC
662620809762
Display Size
Standard Sized Product
Weight
0.05 lb
Connectivity
Female to Female
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Standards - RoHS Compliance Status
CM
Temperature Rating
Per TIA
Carton Quantity
25
Pallet Quantity
10400