

Brand: Hubbell Premise Wiring
Catalog ID: SFRC110W
RCA Connectors - Distributes component and composite audio and video signals from device to device. Typical applications include TV, cable, VCR/DVD, camera, camcorder, projector, home theater, and entertainment centers.
Standard Product
Catalog Number
SFRC110W
Color
Black
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
iSTATION RCA and Data Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
OEM Brand Name
Hubbell Premise Wiring
Series
Accessory
Specifications
Style
RCA 110 Punchdown White Insulator
Temperature Rating
Per TIA
Type
Snap-Fit Connector
UPC
662620844039
Display Size
Standard Sized Product
Weight
0.05 lb
Connectivity
110 Punch Down
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Temperature Rating
Per TIA
Carton Quantity
25