HUBBELL PREMISE WIRING
WBP_DFPCLCLCF1MVI_PRODIMAGE
* Representative image
WBP_DFPCLCLCF1MVI_PRODIMAGE

Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, LC-LC, OM4, 23 Meter

Brand:

Hubbell Premise Wiring

Catalog ID:

DFHPCLCLCF23MVI

Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, LC-LC, OM4, 23 Meter

Bend insensitive fiber

Product details

General

Application

Fiber Data Cross Connect

Catalog Number

DFHPCLCLCF23MVI

Color

Aqua

Connector Type

LC-LC

Construction Material - Main

Plenum PVC

Sub Brand

FIBERHUBB

UPC

662620362137

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

OM4

Mode

multimode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25

Resources and downloads

Specifications