HUBBELL PREMISE WIRING
Fiber Optic, Pigtail, LSZH, 50 Micron, 125, Multi Mode, 3 Meter Length
Image of FHPSCF3MM Fiber Optic, Pigtail, LSZH, 50 Micron, 125, Multi Mode, 3 Meter Length

Fiber Optic, Pigtail, LSZH, 50 Micron, 125, Multi Mode, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: FHPSCF3MM

Fiber Optic, Pigtail, LSZH, 50 Micron,125, Multi Mode, 3 Meter Length

  • LSZH
  • 50 Micron
  • 125
  • Multi Mode
  • 3 Meter Length

Standard Product

General

Application

SC

Catalog Number

FHPSCF3MM

Color

Aqua

Size

OM4

Sub Brand

Fiber Optic Products

Temperature Rating

0 Degrees C to 75 Degree C

Type

OptiChannel Fiber Pigtails, Single and Bundled

UPC

662620363660

Dimensions

Length (Meters)

3 m

Size

OM4

Conductor Related

Mode

OM4, MM

Wire Type

Multimode

Certifications And Compliance

Industry Standard(s)

TIA 568C.5

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Logistics

Carton Quantity

50