HUBBELL PREMISE WIRING
Flush Furniture Feed Series, 3 Service, Cover Flange, Gray Finish
Image of FRF3I Flush Furniture Feed Series, 3 Service, Cover Flange, Gray Finish

Flush Furniture Feed Series, 3 Service, Cover Flange, Gray Finish

Brand: Hubbell Premise Wiring

Catalog ID: FRF3I

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Flush Furniture Feed Series, 3 Service, Cover Flange, Gray

  • For use with PT73SD
  • Single Service Furniture Feed Fitting
  • Aluminum Cover Flange
  • Ivory Finish
  • (1) 3/4" Threaded Hub for Power, (2) 1/2" Hubs for Low Voltage

Standard Product

General

Application

Three Service Furniture Flange and Cover

Catalog Number

FRF3I

Color

Ivory

EU RoHS Indicator

No

Finish Type

Item Type

Material

Aluminum

Material - Mounting Hardware

Mounting Hardware Included

Number Of Outlets

(1) 3/4" & (2) 1/2" Threaded Hub Hub 3 Service

Specifications

  • Conduit Tubes - 3/4" EMT
  • Cored Hole - 3" (76.2) diameter
  • Floor Thickness - 2 1/4 in. to 7 in. (57.2 to 177.8)

Style

Cover Flanges

Type

Service Fittings

UPC

783585395692

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Number Of Outlets

(1) 3/4" & (2) 1/2" Threaded Hub Hub 3 Service

Logistics

Carton Quantity

10