HUBBELL PREMISE WIRING
Image of HLSSK NEXTFRAME Ladder Rack, Swivel Splice Kit

NEXTFRAME Ladder Rack, Swivel Splice Kit

Brand: Hubbell Premise Wiring

Catalog ID: HLSSK

NEXTFRAME Ladder Rack, Swivel Splice Kit

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLSSK

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

8.2 in

Specifications

  • Finish - Black
  • Installation - Joins two pieces of Ladder
  • Material - Steel

Type

Splice Kits

UPC

662620841670

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

Heavy Duty

Logistics

Carton Quantity

10

Pallet Quantity

1100