HUBBELL PREMISE WIRING
1-Gang Non-Metallic Carpet Flange, Gray
Image of PFBRFGY1 1-Gang Non-Metallic Carpet Flange, Gray

1-Gang Non-Metallic Carpet Flange, Gray

Brand: Hubbell Premise Wiring

Catalog ID: PFBRFGY1

Concrete Floorboxes, Flush, Rectangular PVC Box Series, 1-Gang Non-Metallic Carpet Flange, Gray

  • Durable cast aluminum construction available
  • Provides consistent look and maximum functionality
  • Locking studs allow each door to be secured independently

Mounting Clips Included; For Non-Metallic Rectangular Floorbox Carpet Applications

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

PFBRFGY1

Color

Gray

Construction

Molded

EU RoHS Indicator

No

Item Type

Rectangular Carpet Flange

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Series

Flush Rectangular - PFB Series

Size

1-Gang

Specifications

  • Dimensions - 6.00" x 4.88"
  • Number of Gangs - 1-Gang

Type

Rectangular Carpet Flange

Type of Use

Carpet

UPC

783585848365

Dimensions

Display Size

1-Gang

Length

6 in

Size

1-Gang

Width

4.88 in

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Mounting Method

Screw Mount

Logistics

Carton Quantity

4

Pallet Quantity

864