HUBBELL PREMISE WIRING
110 System, Wiring Block with Legs, 50 Pair
Image of 110BLK50BWL 110 System, Wiring Block with Legs, 50 Pair

110 System, Wiring Block with Legs, 50 Pair

Brand: Hubbell Premise Wiring

Catalog ID: 110BLK50BWL

110 System, Wiring Block with Legs, 50 Pair

  • Includes Removable Standoff Legs
  • Ideal for Use in Cross-Connect and Consolidation Point Applications
  • Termination Strips on the Base are Notched and Divided into 5-Pair Increments
  • Connecting Blocks are Color-Coded

With Legs

General

Accessory Type

Wiring Blocks

Catalog Number

110BLK50BWL

Compatibility

Within TIA-568C.2

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

SPEEDGAIN 110 Connecting Block System

Material

Composite

Material - Mounting Hardware

Mounting Screws

Number of Clips Per Row

6

Number Of Rows And Columns

2

OEM Brand Name

Hubbell Premise Wiring

Operating Temperature

0 Degrees C to 75 Degree C

Protection

None

Series

Cat 5E

Specifications

Material - Rugged high impact, flame-retardant polycarbonate

UPC

662620835709

Dimensions

Dimensions

10.5 in x 1.6 in x 1.6 in

Height

1.6 in

Length

10.5 in

Width

1.6 in

Conductor Related

Cable Specification

Per TIA-568C.2 Spec

Pairs Or Conductor

50-Pair

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Compatibility

Within TIA-568C.2

Operating Temperature

0 Degrees C to 75 Degree C

Configuration

Number of Clips Per Row

6

Number Of Rows And Columns

2

Logistics

Carton Quantity

24